Criterion: BTZ-4200
Photo of BTZ-4200

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 15°C/m.
Air-cooled

Global-N: EGNZ4-5NWL
Photo of EGNZ4-5NWL

4 cu. ft. (19.6x15x23.6 in.)
-65 to 180°C
Cooling rate is 25°C/m.
Water-cooled

Extreme Thermal Cycle: EXT4.0
Photo of EXT4.0

112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled